arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO BT-DC30 Ø4x80 Illustration similar

CELSIO BT-DC30 Ø4x80

Heat Shrinking Toolholders

ID 1428081

CELSIO BT-DC30 Ø4x80, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Dual Contact variant
  • Toolholder interface: BT-DC 30
  • Clamping diameter: 4 mm
  • Projecting length: 80 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 6 Nm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface BT-DC 30
Clamping diameter D1 4 mm
D2 [mm] 17
D6 [mm] 12
L4 [mm] 58
Min. torque [Nm] 6
Weight [kg] 1
Dual Contact variant yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request