arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER16 P JIS-BT40x160 Illustration similar

ER16 P JIS-BT40x160

ER Precision Collet Chucks

ID 1474379

ER16 P JIS-BT40x160, Toolholders
  • ER Precision Collet Chucks
  • Series: ER Precision Collet Chucks
  • Toolholder interface: JIS-BT 40
  • Projecting length: 160 mm
  • Run-out accuracy: The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER Precision Collet Chucks
Series ER Precision Collet Chucks
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 10
D2 [mm] 34
Projecting length L1 [mm] 160
L4 [mm] 20.6
L5 [mm] 133
G M11x1
Weight [kg] 1.8

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length adjustment screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request