MES CF SK40 Ø27x35
ID 263661
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: SK 40
- Clamping diameter: 27 mm
- Thread in clamping diameter: M12
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 27 mm |
Thread tightening bolt G | M12 |
D2 [mm] | 50 |
L4 [mm] | 15.9 |
L11 [mm] | 21 |
Weight [kg] | 1.18 |
Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request