arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO FLANGE Ø3/4 Illustration similar

TENDO FLANGE Ø3/4"x72

Hydraulic Expansion Toolholders

ID 28000056

TENDO FLANGE Ø3/4"x72, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO FLANGE
  • Toolholder interface: FLANSCH/FLANGE
  • Clamping diameter: 3/4"
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 80 Nm
Scope of delivery: Includes actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO FLANGE
Toolholder interface FLANSCH/FLANGE
Clamping diameter D1 3/4"
D2 [mm] 54
D6 [mm] 40.7
L [mm] 72
L2 [mm] 72
L4 [mm] 44
Min. torque [Nm] 80
Weight [kg] 1.9

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Length adjustment screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes actuation key