GBS 160-50-13.5-8
Stepped jaw
ID 1373328
Top jaws, standard
Product features:
Product features:
- Stepped jaw
- Interface 1: W-160
- Dimensions: 160 x 50 x 13,5 mm
- Clamping step: 8 mm
- Weight: 1.01 kg
Technical details
| Largeur [mm] | 160.0 |
|---|---|
| Profondeur [mm] | 13.5 |
| Hauteur [mm] | 50.0 |
| Offre groupée | Pièce |
| Poids [kg] | 1.01 |
Etendue de la livraison
Mors rapporté, vis de fixation