SVSL 10-7 PU
Accessories for standard vacuum clamping technology
ID 1446204
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Vacuum hose
- Suitable for all vacuum connection kits
- O.D.-Diameter: 10 mm
- Inner diameter: 7 mm
- Pressure range: -0.95 - 10 bar
- Operating temperature: -40 - 85 °C
- Material: PU
Technical details
| Min. operating pressure [bar] | -0.95 |
|---|---|
| Max. operating pressure [bar] | 10.0 |
| Material | PU |
| O.D.-Diameter [mm] | 10.0 |
| Inner diameter [mm] | 7.0 |
| Min. operating temperature [°C] | -40.0 |
| Max. operating temperature [°C] | 85.0 |
제공 범위
진공 호스