arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BES M12MI-PSC40B-SO4G Illustration similar

BES M12MI-PSC40B-SO4G

Accessories lathe chucks standard

ID 9986713

Accessories lathe chucks standard

Product features:
  • Inductive proximity switches
  • Monitoring of the current clamping condition of SCHUNK ROTA TB2 power lathe chucks
  • Suitable for: ROTA TB2
Technical data
  • Switching function: Closer
  • Type of switching: PNP
  • Switching distance: 3.2 mm
Switching function Closer
Type of switching PNP
Switching distance [mm] 3.2
Switching hysterisis from the nominal switching distance < 15%
Max. switching frequency [Hz] 300
Min. ambient temperature [°C] -25
Max. ambient temperature [°C] 70
LED display in sensor yes
Type of voltage DC
Nominal voltage 24
Min. operating voltage 12
Max. operating voltage 30
Voltage drop [V] 2.5
Max. switching current 0.2
Cable connector/cable end Plug connector