SDE mini 20
Accessories for the standard quick-change pallet systems
ID 435660
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Protection cover
- For closing the changing interface
- Clamping pin size: 20 mm
- Material: Aluminum
- Weight: 0.01 kg
Technical details
Diameter [mm] | 20 |
---|---|
Material | Aluminum |
Weight [kg] | 0.01 |
Scope of delivery
Protection cover