arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR-H 315 Illustration similar

KTR-H 315

Top jaw blanks drilled

ID 1446925

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 2-jaw clamp size 315
Technical data:
  • Dimensions: 148 x 160 x 102 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 17.9 kg
Length [mm] 148
Width [mm] 160
Height [mm] 102
Material 16MnCr5
Suitable for 315
L [mm] 148
B [mm] 160
H [mm] 102
D [mm] 65.5
B1 [mm] 50
B2 [mm] 105
T1 [mm] 85
T2 [mm] 71
Weight [kg] 17.9

Scope of delivery
Top jaw blanks