arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STNJ 315-5 Illustration similar

STNJ 315-5

Base jaws

ID 160652

STNJ 315-5, Base jaws
  • Serration: Straight serration
  • Mounting: 1.5 mm x 60°
  • Width of path: 18 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting 1.5 mm x 60°
Serration Straight serration
Tab width S [mm] 18
Width B [mm] 50
Width B1 [mm] 32
Height H [mm] 56
Height H1 [mm] 54
Length L [mm] 120
Hole spacing a [mm] 15
Hole spacing b [mm] 30
Screws M14
m/set [kg] 4.9