PNK-G 250-2
Pendulum jaw assemblies
ID 190601
PNK-G 250-2, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 250-1, ID-Nr. 191520SP 200-2, ID-Nr. 194141SP 250-1, ID-Nr. 194100PB 250-1, ID-Nr. 192100
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 85 |
Width B1 [mm] | 26 |
Height H [mm] | 86 |
Length L [mm] | 98.5 |
Clamping depth T [mm] | 40 |
Thread workpiece stop G | M6 |
m/piece [kg] | 1.8 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.