arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EWM 265 Illustration similar

EWM 265

Soft monoblock jaws

ID 164131

EWM 265, Soft monoblock jaws
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Product group Soft monoblock jaws
Serration Straight serration
Width B [mm] 45
Height H [mm] 84
Height H1 [mm] 55.6
Length L [mm] 110
Material Steel C45, hardened and tempered
m/set [kg] 9.2