NK 160
Combi T-nut
ID 145101
NK 160, Combi T-nut
- Groove width: 21 mm
- Max. tightening torque: 150 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 27 |
Height H1 [mm] | 11 |
Hole spacing b [mm] | 28 |
Cyl.-screw | M16 x 35 |
Max. adm. tightening torque [Nm] | 150 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)