ROTA HSA 200
Compensation chucks
Client-specific solution
Product features:
Product features:
- Compensation chucks
- Workpiece clamping between tips
- Stroke per jaw: 5.5 mm
- Compensation in Ø: 4 mm
- Piston stroke: 18 mm
- Max. clamping force: 72 kN
- Max. actuating force: 36 kN
- Max. rotational speed: 3200 1/min
Technical details
Max. rotational speed [1/min] | 3200 |
---|---|
Max. clamping force [kN] | 72 |
Max. actuating force [kN] | 36 |
Stroke/jaw [mm] | 5.5 |
Piston stroke (H) [mm] | 18 |
Compensation in Ø [mm] | 4 |