arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCE 260-81 A6-SV90°

ROTA NCE 260-81 A6-SV90°

3-jaw power chuck with through-hole

ID 808031

Standard power lathe chucks with through-hole

Product features:
  • Weight-reduced power lathe chuck
  • Through-hole: 81 mm
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 4.9 mm
  • Piston stroke: 21 mm
  • Max. clamping force: 130 kN
  • Max. actuating force: 45 kN
  • Max. RPM: 4500 1/min
  • Weight: 28.9 kg
Spindle type ISO 702-1
Spindle size Nr. 6
Serration 1/16" x 90°
Max. rotational speed [1/min] 4500
Max. clamping force [kN] 130
Max. actuating force [kN] 45
Stroke/jaw [mm] 4.9
Piston stroke (H) [mm] 21
Moment of inertia [kgm²] 0.235
Weight [kg] 28.9

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual