ROTA NCO 315 A8-KV
3-jaw power chuck without through-hole
ID 856036
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-1 Nr. 8
- Jaw interface: Tongue and groove
- Stroke per jaw: 13 mm
- Piston stroke: 40 mm
- Max. clamping force: 190 kN
- Max. actuating force: 90 kN
- Max. rotational speed: 3600 1/min
- Weight: 66 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 8 |
Serration | Tongue and groove |
Max. rotational speed [1/min] | 3600 |
Max. clamping force [kN] | 190 |
Max. actuating force [kN] | 90 |
Stroke/jaw [mm] | 13 |
Piston stroke (H) [mm] | 40 |
Moment of inertia [kgm²] | 0.86 |
Weight [kg] | 66 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 315
- red
-
SWB 250
- yellow
-
SWB-AL 250
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual