arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSG 125

KSG 125

数控虎钳

ID 430302

标准力增强型单动式夹紧虎钳

产品特性:
  • 带有标准翻转爪
  • 夹持力连续调节
  • 为 VERO-S 制备
  • 带整体爪
技术参数:
  • 尺寸: 125 x 390 x 139 mm
  • 卡爪宽度: 125 mm
  • 夹持力: 4 - 40 kN
  • 重量: 35 kg
Spannerbreite [mm] 125.0
Backenbreite [mm] 125.0
Min. Spannkraft [kN] 4.0
Max. Spannkraft [kN] 40.0
Gewicht [kg] 35.0

Lieferumfang
Spanner mit Standard-Wendebacken inklusive Spannpratzen, Spannhebel, Betriebsanleitung