SRC 160
Clamping Rings
IDnr. 471752
Clamping ring standard
Product features:
Product features:
- Clamping ring
- Clamping ring
- Stainless steel
- Holding force: 75 kN
- Weight: 1.5 kg
Technical details
| Holding force [kN] | 75.0 |
|---|---|
| Material | Stainless steel |
| Variant | Clamping ring |
| Weight [kg] | 1.5 |
Levering
Klemring