TENDO WZS SK50 Ø14x110
ID 219229
- TENDO WZS
- Hydraulic Expansion Toolholders
- Toolholder interface: SK 50
- Clamping diameter D1: 14 mm
- Projecting length L1: 110 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 35 Nm
Scope of delivery: Does not include an actuation key
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO WZS |
Toolholder interface | SK 50 |
Toolholder standard | DIN ISO 7388-1 AD |
Clamping diameter D1 | 14 mm |
D2 [mm] | 38 |
D3 [mm] | 60 |
D6 [mm] | 23.5 |
L2 [mm] | 50 |
L4 [mm] | 60 |
L5 [mm] | 90.9 |
G | M10x1 |
Min. torque [Nm] | 35 |
Weight [kg] | 3.7 |
Version
For tool-sharpening and grinding machines, manually actuated
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Coolant supply
Coolant supply as per ISO 7388 AD
Length adjustment screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request