WZS ANCA Ø12x111
Hydraulic expansion toolholder actuated by tensile force
ID 206746
WZS ANCA Ø12x111, Tool Grinding Toolholders
- WZS ANCA
- Hydraulic expansion toolholder actuated by tensile force
- Clamping diameter D1: 12 mm
- Projecting length L1: 111 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by tensile force |
---|---|
Series | WZS ANCA |
Clamping diameter D1 | 12 mm |
D2 [mm] | 36.5 |
D6 [mm] | 21.5 |
L2 [mm] | 50 |
L4 [mm] | 52 |
L10 [mm] | 5.5 |
L11 [mm] | 32.1 |
Weight [kg] | 3.3 |
Version
Hydraulic expansion toolholder mounting Ø 105 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.