THL plus
Steady rests with rear cylinder
Este produto foi descontinuado e não está mais disponível.
Saiba mais e entre em contato aqui.
Hydraulically actuated, self-centering steady rest with high clamping forces and excellent and consistently high centering and repeat accuracies.
Descrição do Produto
Advantages – Your benefits
- Precision-lever steady rest for top quality demands
Allows excellent machining results - Highly precise lever kinematics
High centering and repeat accuracy - Serially sealed against chips and air purge connection as a standard
Ensure higher process reliability and extended maintenance intervals - Roller rinsing as standard
To avoid contamination and chip nesting - Optimized lubrication system due to central lubrication
Easy supply and long lifetime - Hydraulic connections at the rear and side of the cylinder
Easy attachment to almost any machine - Integrated safety valve and end position control
Maximum operating safety - Monitoring of the piston position optionally available
Shorter cycle times and collision protection - Compatible with all commercially available steady rests
Easy exchange of steady rests without any additional special parts - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Long-lasting, robust, and high-precision
Due to the optimized lever kinematics, central lubrication, integrated roller rinsing, and improved chip protection, the SCHUNK ZENTRICO THL plus steady rests achieves maximum clamping forces for each roller, as well as excellent centering and repeat accuracies. - A pneumatic version is also available
A pneumatic version of the ZENTRICO THL plus steady rests is also available as well as the hydraulic variant. These are ideal for the use in handling technology, at stationary workplaces, on conventional lathes and much more.