HABE KEH plus 04
Accessories for standard magnetic clamping technology
ID 420668
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Hand remote control for max. four magnetic chucks
- To control up to four magnetic chucks
- With high-quality, robust housing
- With magnetic foil to attach to the machine
- The connected magnetic chucks can be selected and individually controlled via the hand remote control.
- Actuation status and error messages are shown on the LCD display
- The actuation status of the selected magnetic chucks is also indicated through LEDs (red/green).
- Without holding force regulation
- Suitable for: KEH plus
- Dimensions: 143 x 93 x 35 mm
- Number of channels: 4
- Cable length: 5 m
- Weight: 0.5 kg
Technical details
| 채널 수 | 4.0 |
|---|---|
| 케이블 길이 [m] | 5.0 |
| 중량 [kg] | 0.5 |
제공 범위
휴대용 리모컨, 작동 매뉴얼