TENDO SPW Ø12
Clamping force test piece
ID 200023
TENDO SPW Ø12, Clamping force test piece
- Diameter: 12 mm
- Length L1: 80 mm
Technical details
| D1 | 12 mm |
|---|---|
| L1 [mm] | 80.0 |
| Weight [kg] | 0.07 |
On request, you can order a clamping force test shaft for TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 and TENDO WZS