KSP3 160-Z-SM IOL
Sensory clamping force blocks
ID 1594964
Sensory clamping force block in standard version
Product features:
Product features:
- 2-jaw clamping force block
- Sensory design
- Control via IO-Link
- Centric clamping
- Standard stroke
- Jig-produced positioning bores
- Monitoring of the jaw position via IO-Link
- Pressure monitoring open/clamped via IO-Link
- Base jaws: Fine serration and tongue and groove
- Dimensions: 160 x 160 x 82,2 mm
- Clamping force at max. operating pressure: 45 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 2 - 9 bar
- Air consumption per double stroke at 6 bar: 3400 cm³
- Operating voltage control unit: 24 V DC
- Closing/opening time: 0.4 s
- Weight: 11 kg
Technical details
| Stroke per jaw [mm] | 3.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 45.0 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 25.0 |
| Air consumption per double stroke at 6 bar [cm³] | 3400.0 |
| Closing/opening time [s] | 0.4 |
| Weight [kg] | 11.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual; without rigid contact for integration into the machine control