arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
Gancho de retenção

Gancho de retenção

Acessórios para sistemas de troca rápida de paletes padrão
Arresting hook for quick and easy retrofitting on VERO-S tombstones as a fail-safe for clamping devices and clamping pallets.

Advantages – Your benefits

  • Can be retrofitted at any time
    Quick and easy replacement of the plug and the fastening screw on all NSE3 138 modules, as well as clamping pins
  • Ideal for vertical applications
    The arresting hooks prevent a falling out of the clamping devices or clamping pallets when the modules are opened
  • Easy handling
    Assists in the insertion of heavy clamping devices or clamping pallets
  • High load capacity
    Each arresting hook can support a load of up to 100 kg

Options and special information

  • Greater safety in vertical clamping solutions
    The VERO-S arresting hook provides additional safety when clamping heavy clamping devices or also clamping pallets in vertical applications. Especially with tombstones, a arresting hook can be attached to both the upper and lower clamping points. As a result, the arresting hooks facilitate the easy insertion of the pallet and prevent it from falling out when the clamping modules are opened. The arresting hooks can be quickly and easily retrofitted at any time and are each rated for a load of 100 kg.