arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
COS JU2-K

COS JU2-K

Feed-through modules

ID 1586306

Feed-through modules, JUx, Master side
Suitable on Change head
Screw connection diagram L1
Weight [kg] 0.58
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 50.0
Protection class IP IP20
Alternating voltage [V AC] 24.0
Direct voltage [V DC] 24.0
Outlet connection tangential
Type of medium Air
Max. operating pressure [bar] 6.9
Special properties Valve module with bi-stable directional control valve for controlling the CPS-K. Integrated pin block for control via appropriate control module. Pneumatic connection 1x G1/4”.
When using a pneumatic control module (with integrated valve) on the CPS-K on side A, the distance plate COS Z50-A-LD, ID 1584093, is also required on the CPS-A.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.