COS TP-A
Feed-through modules
ID 1586738
Feed-through modules, TP, Adapter side
- Number of pin contacts: 5
Technical details
| Suitable on | Tool |
|---|---|
| Screw connection diagram | J |
| Transmission type | Communication |
| Weight [kg] | 0.35 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP64 (only in a coupled state) |
| Bus system | PROFINET, EtherNet |
| Transmission Speed [Mbit/s] | 10 / 100 |
| Number of pin contacts | 5.0 |
| Nominal current [A] | 5.0 |
| Alternating voltage [V AC] | 250.0 |
| Direct voltage [V DC] | 250.0 |
| Electrical connection | M12, Female D-Coded connector |
| Outlet connection | radial |
| Electrical connection | 7/8" socket, 5-pin |
| Electrical connection outlet | radial |
| Special properties | Simultaneous feeding through of PROFINET/EtherNet and 5-pin voltage supply. |
For mounting on CPS 040 and CPS 041, an additional spacer (ID 1584116) is required.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.