CLM 25-H042
ID 314036
- Max. stroke: 42 mm
Technical details
| Stroke [mm] | 42.0 |
|---|---|
| extend force [N] | 67.0 |
| retracted force [N] | 50.0 |
| Repeat accuracy [mm] | 0.01 |
| Piston diameter [mm] | 12.0 |
| Bar diameter [mm] | 6.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Nominal operating pressure [bar] | 6.0 |
| Cylinder volume/10 mm per double stroke [cm³] | 1.13 |
| Overall length [mm] | 130.0 |
| IP protection class | 40 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Weight [kg] | 0.52 |
| Drive concept | Piston rod cylinders |
| Length X [mm] | 130.0 |
| Width Y [mm] | 45.0 |
| Height Z [mm] | 32.0 |
| Moment Mx max. [Nm] | 7.3 |
| Moment My max. [Nm] | 5.7 |
| Moment Mz max. [Nm] | 2.85 |
| Clearance N (for moment load) [mm] | 23.0 |
| Max. axial force Fz max. [N] | 162.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces and moments are maximum values for single load. If more than one force and/or torque occurs simultaneously, the case of application can be calculated by using the Toolbox. The force Fy can only be calculated by using the Toolbox.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide or the base body. Valve switching times, hose filling times, or PLC reaction times are not a part of this and are to be considered when cycle times are calculated.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, anodized
Guidance
Backlash-free, pre-loaded cross roller guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Linear axis in the ordered variant, incl. stop sleeve (CLM 008)/end position damping (CLM 010 – CLM 200) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months
Service life characteristics
on request