arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ELS 37-H160-O Ilustração semelhante

ELS 37-H160-O

Compact linear axis

ID 314802

Compact linear axis ELS, Size: 37, electrical, Spindle drive, Profiled rail guide

  • Max. stroke: 160 mm
  • Max. driving force: 150 N
Max. stroke [mm] 160.0
Max. driving force [N] 150.0
Repeat accuracy [mm] ± 0.01
Max. speed [m/s] 1.0
Max. acceleration [m/s²] 8.5
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 80.0
Max. payload [kg] 8.0
Weight [kg] 3.8
Guidance system Profiled rail guide
Drive concept Spindle drive
Idle torque [Nm] 0.06
Moment of inertia [kgm²] 0.005
Spindle diameter [mm] 12.5
Spindle pitch [mm] 25.4
Max. spindle speed [1/min] 2360.0
Length X [mm] 438.0
Width Y [mm] 56.0
Height Z [mm] 72.0
Moment Mx max. [Nm] 40.0
Moment My max. [Nm] 250.0
Moment Mz max. [Nm] 250.0
Clearance N (for moment load) [mm] 122.0
Force Fy max. [N] 3000.0
Force Fz max. [N] 3000.0
Force -Fz max. [N] 3000.0

General notes about the series

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Housing material
Aluminum alloy, coated

Guidance
Profiled rail guide

Drive
servomotors of different providers can be trouble-free adapted

Scope of delivery
Assembly and operating manual with declaration of incorporation

Warranty
24 months