arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EN

EN

Inductive proximity switches
Inductive proximity switches are used to scan the current status of automation components. They are offered by SCHUNK in versions IN and INK. The version IN is directly pluggable or has a molded cable with plug connector. The INK version is suitable for direct wiring. It has a molded cable with an open end.

Advantages – Your benefits

  • Mounting with brackets
    for easy and fast assembly
  • Version with LED display
    for control of the switching position directly at the sensor
  • Version with standard plug connector
    for fast and easy exchangeability of the extension cable
  • Very flexible cable in PUR version
    for a long service life
  • Proximity switches for flush mounting
    for minimal interfering contours in the application

Options and special information

  • High protection class
    IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.
  • Power supply
    10 - 30 V DC at < 15% residual ripple
  • Type of switching
    PNP
  • Warranty
    24 months