NI
Inductive proximity switches
This product is a legacy product.
Alternative products:
Inductive proximity switches are used to scan the current status of automation components. The NI proximity switches are available with a 30 cm molded cable or with a direct connection.
Description
Advantages – Your benefits
- Mounting with brackets
for easy and fast assembly - Version with LED display
for control of the switching position directly at the sensor - Version with standard plug connector
for fast and easy exchangeability of the extension cable - Very flexible cable in PUR version
for a long service life - Proximity switches for flush mounting
for minimal interfering contours in the application
Options and special information
- High protection class
IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK. - Power supply
10 - 30 V DC at < 15% residual ripple - Type of switching
PNP - Warranty
24 months