arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO SPW Ø5/8 Ilustração semelhante

TENDO SPW Ø5/8"

Peça de teste de força de fixação

ID 9646213

TENDO SPW Ø5/8", Peça de teste de força de fixação
  • Diâmetro: 5/8"
  • Comprimento L1: 68 mm
D1 5/8"
L1 [mm] 68.0
Weight [kg] 0.107
On request, you can order a clamping force test shaft for TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 and TENDO WZS