arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PS10 400x200 Illustration similar

MSC-PS10 400x200

Accessories for standard magnetic clamping technology

ID 422096

Accessories for standard magnetic clamping technology

Product features:
  • Laminated plate
  • For milling contours and special forms.
  • Technology: Parallel pole
Technical data:
  • Dimensions: 400 x 200 x 21 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 13.8 kg
Length [mm] 400.0
Width [mm] 200.0
Height [mm] 21.0
Weight [kg] 13.8

Lieferumfang
Lamellenplatte