arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVB 32-23 Illustration similar

PVB 32-23

Accessories for standard magnetic clamping technology

ID 422405

Accessories for standard magnetic clamping technology

Product features:
  • Flexible pole extensions PVB 32
  • With through-bore and M6 screw.
  • Technology: Square pole
  • Compensation stroke 4.5 mm.
Technical data:
  • Dimensions: 31 x 29 x 23 mm
  • Compensation stroke: 4.5 mm
  • For pole size: 32 x 32 mm
Comprimento [mm] 31.0
Largura [mm] 29.0
Altura [mm] 23.0
Altura mín. [mm] 20.0
Altura máx. [mm] 24.5
Curso de compensação [mm] 4.5