arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 208 M8 Illustration similar

AB 208 M8

워크피스 핀

ID 122167

AB 208 M8, 워크피스 핀 소프트
  • 높이 H: 20 mm
  • 렌치 크기 A/F: 14
  • 스레드 G: M8
  • 재료: Stahl C45
  • 전달 유닛: 1 피스
Height H [mm] 20.0
Wrench size A/F 14.0
Thread G M8
Material Stahl C45
soft yes
Delivery unit 1 piece