HM 10
Inserts de serrage
ID 184100
HM 10, Clamping inserts
- Height H: 10 mm
- Diameter D: 10 mm
- Thread G: M5
- Material: Carbide insert with steel body
- Delivery unit: 1 set = 10 pieces
Technical details
| Height H [mm] | 10.0 |
|---|---|
| Height H1 [mm] | 5.0 |
| Diameter D [mm] | 10.0 |
| Diameter D1 [mm] | 8.0 |
| Thread G | M5 |
| Max. load force [kN] | 8.0 |
| Material | Carbide insert with steel body |
| Delivery unit | 1 set = 10 pieces |
Maximum loading force values are valid if all tips are gripping.