HM 8
Kleminserts
ID 184107
HM 8, Kleminserts
- Hoogte H: 10 mm
- Diameter D: 8 mm
- Draad G: M4
- Materiaal: Carbide insert met stalen behuizing
- Leveringseenheid: 1 set = 10 stuks
Technical details
| Height H [mm] | 10.0 |
|---|---|
| Height H1 [mm] | 5.0 |
| Diameter D [mm] | 8.0 |
| Diameter D1 [mm] | 6.0 |
| Thread G | M4 |
| Max. load force [kN] | 6.0 |
| Material | Carbide insert with steel body |
| Delivery unit | 1 set = 10 pieces |
Maximum loading force values are valid if all tips are gripping.