SZAJ 20-5
Hard Claw Jaws for O.D. Clamping
ID 138120
SZAJ 20-5, Hard Claw Jaws for O.D. Clamping
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Screws | M12 |
---|---|
m/set [kg] | 1.8 |
Width B [mm] | 35.0 |
Material | Steel 16MnCr5, hardened |
Height H [mm] | 53.0 |
Slot width N [mm] | 16.0 |
Hole spacing b [mm] | 25.0 |
Thread workpiece stop G | M6 |
Clamping depth T [mm] | 25.0 |
Serration | 1.5 mm x 60° |
Product group | Hard Claw Jaws for O.D. Clamping |