arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK-S plus 315 K-SV60°

ROTA NCK-S plus 315 K-SV60°

Stationary 3-jaw Chucks, hydraulically actuated

Ident.-Nr. 450203

Stationary power lathe chuck in standard version

Product features:
  • 3-jaw wedge-hook chuck
  • Integrated hydraulic cylinders
  • Base plate for stationary use
  • Jaw interface: 1,5 mm x 60° Nut 21H7
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 23 mm
  • Max. clamping force: 144 kN
  • Max. actuating pressure: 120 bar
  • Chuck height: 131 mm
  • Weight: 72.4 kg
Serration 1.5 mm x 60°
Max. clamping force [kN] 144.0
Actuation pressure [bar] 120.0
Stroke per jaw [mm] 5.3
Weight [kg] 72.4

Scope of delivery
Power lathe chuck, T-nuts, operating manual; without top jaws, without mounting screws