KA WLN0804-IO-01000-A
cable
ID 1310381
Voltage supply/signals connection cable - drag chain and torsion resistant, M8 socket, angled, Plug-in connection size: M8, Angled socket
- Connection: M8
- Number of wires: 4
- Cable length: 10 m
- Max. current: 4 A
Technical details
Connection sensor side | Angled socket |
---|---|
Thread sensor sided | M8 |
Angled connector, sensor side [°] | 90 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 10 |
Number of wires | 4 |
Wire cross section [mm²] | 0.34 |
Weight [kg] | 0.22 |
Max. current per wire [A] | 4 |
Max. current [A] | 4 |