KV GGT17307-17307-A-LK-00020-A-A
ID 1692628
Power cable adapter cable, Plug-in connection size: M17 - 7-polig
- Cable length: 0.2 m
Technical details
| Product group | Power cable adapter cable |
|---|---|
| Cable length [m] | 0.2 |
| Design on product side | Straight plug connector |
| Design on controller side | Straight plug connector |
| Temperature line | integrated |
| Number of wires/connectors, coding – product side | 7, code 3 |
| Number of wires/connectors, coding – controller side | 7, code 3 |
| Third connector (Y) | M8, A-coded, 3-pole, angled |
| Additional code – depending on the type of cable | not assigned |
| Cable cross-sections | 4 x 0.5 mm2 + (2 x 0.34 mm2) / 3 x 0.25 mm2 |
| Number of wires | 6+3 |
| Wire cross section | 0.5 mm2 / 0.34 mm2 / 0.25 mm2 |
| Material of the cable coating | PUR |
| Color | orange (similar to RAL 2003) |
| Cable track compatible | yes |
| Bending cycles | 5 million |
| Ambient temperature moving | -40 bis +90 (DIN VDE) /<br>-40 bis +80 (UL/cUL) [°C] |
| Ambient temperature static | -50 bis +90 (DIN VDE) / -50 bis +80 (UL/cUL) [°C] |
| Insulation voltage wire/shield [V] | 600.0 |
| Insulation voltage wire/wire [V] | 1000.0 |
| UL certification | yes |