SLH 55-0290
pillar assembly system hollow pillar
ID 313714
pillar assembly system hollow pillar SLH, Size: 55
- Length: 290 mm
Specifiche tecniche
| Material | Steel |
|---|---|
| Length [mm] | 290.0 |
| pillar diameter [mm] | 55.0 |
ID 313714
| Material | Steel |
|---|---|
| Length [mm] | 290.0 |
| pillar diameter [mm] | 55.0 |