SLH 55-0440
Sokkelmontagesysteem holle sokkel
ID 313729
pillar assembly system hollow pillar SLH, Size: 55
- Length: 440 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 440.0 |
| pillar diameter [mm] | 55.0 |
ID 313729
| Material | Steel |
|---|---|
| Length [mm] | 440.0 |
| pillar diameter [mm] | 55.0 |