SLH 55-0610
pillar assembly system hollow pillar
ID 313746
pillar assembly system hollow pillar SLH, Size: 55
- Length: 610 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 610.0 |
| pillar diameter [mm] | 55.0 |
ID 313746
| Material | Steel |
|---|---|
| Length [mm] | 610.0 |
| pillar diameter [mm] | 55.0 |