UZB 200
Universal intermediate jaw
ID 300047
Universal intermediate jaw UZB, Size: 200, Finger interface: PGN-plus 200
- Grid dimension: 7 mm
- Max. adjustment travel: 111 mm
Technical details
| Max. adjustment travel [mm] | 111 |
|---|---|
| Grid dimension [mm] | 7.0 |
| Weight [g] | 1180.0 |
| Max. permissible loading torque [Nm] | 450.0 |
| Max. perm. force Fx [N] | 2600.0 |
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.
Max. loads
Load diagram
Max. loads
The max. permissible moment of load (M=Fx*l), resulting from the finger length (l), the force (Fx), and the loads occurring during application resulting from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Load diagram
- X-axis:
- Finger length
- Y-axis:
- Force per jaw
- Gruene Flaeche
- Permitted range
- Rote Flaeche
- Inadmissible range