WSG 050-110-B
ID 306120
Alternative products:
- Stroke per jaw: 55 mm
- Min. gripping force: 5 N
- Max. gripping force: 80 N
- Power supply: 24 V DC
- Max. total current: 2 A
- Max. ambient temperature: 50 °C
Technical details
| 单指行程 [mm] | 55.0 |
|---|---|
| 最小抓取力 [N] | 5.0 |
| 最大抓取力 [N] | 80.0 |
| 建议工件重量 [kg] | 0.4 |
| 最大允许手指长度 [mm] | 170.0 |
| 每个手指的最大允许重量 [kg] | 0.3 |
| 重复精度 [mm] | ± 0.03 |
| 最大速度 [mm/s] | 420.0 |
| 最大加速度 [mm/s²] | 5000.0 |
| 重量 [kg] | 1.2 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 50.0 |
| IP 防护等级 | 20 |
| 长度 X [mm] | 146.0 |
| 宽度 Y [mm] | 50.0 |
| 高度 Z [mm] | 72.5 |
| 额定电压 [V DC] | 24.0 |
| 额定电流 [A] | 0.9 |
| 最大电流 [A] | 2.0 |
| 控制器电子元件 | 配套 |
| 通信接口 | EtherNet TCP/IP, PROFIBUS |
| 数据速率 [Mbit/s] | 12.0 |
| 数据速率 [Mbit/s] | 1.0 |
| 参数化接口 | EtherNet TCP/IP |
| 力矩 Mx max. [Nm] | 4.0 |
| 力矩 My max. [Nm] | 4.0 |
| 力矩 Mz max. [Nm] | 3.0 |
| 最大轴向力 Fz max。 [N] | 80.0 |
Dimensions and maximum loads
Maximum permitted finger projection
抓取力
速度
最大允许手指投影
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Maximum permitted finger projection
抓取力
- X-axis:
- 手指长度
- Y-axis:
- 抓取力
速度
- X-axis:
- 行程
- Y-axis:
- 速度
最大允许手指投影
Lmax 等于最大允许手指长度。请参见技术参数表。
- green
- 允许的范围
- grey
- 不允许的范围
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.
Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.
Operating principle
Linear guidance with belt drive
Housing material
Aluminum alloy, coated
Base jaw material
Aluminum alloy, anodized
Warranty
24 months
Scope of delivery
DVD with assembly and operating manual, and declaration of incorporation. The WSG 25is supplied with a hybrid cable that transmits the power supply and communication. The power supply is connected via open wires, communication via RJ45 connectors. The WSG 32 and 50 each include a built-in memory card and a programming cable with RJ45 connector.
A power cable is required for the voltage supply for operation of the gripper in sizes 32 and 50. This is not included and has to be ordered separately.