MMS 22-PI2-S-M8-PNP-SA
ID 301186
- Anzahl Schaltpunkte: 2
- Schaltart: PNP
- Schließer
- Kabellänge: 31 cm
- Elektrischer Anschluss: M8-Stecker, 4-polig
- Nennspannung: 24 V
Technical details
| Measuring principle | magnetisch |
|---|---|
| Switching function | Schließer |
| Type of switching | PNP |
| Number of switching points | 2 |
| Teach function | ja |
| typical switching time [s] | 0.001 |
| Max. switching frequency [Hz] | 1000.0 |
| Min. ambient temperature [°C] | -20.0 |
| Max. ambient temperature [°C] | 80.0 |
| LED display in sensor | ja |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 2.0 |
| Max. switching current | 25.0 |
| Short circuit protection | ja |
| Protected against polarity reversal | ja |
| Housing material | PA |
| Cable connector/cable end | M8-Stecker, 4-polig |
| Cable length L [cm] | 31.0 |
| Cable diameter D [mm] | 2.55 |
| Cable design (wire cross section/number of wires) | 4x 0,05mm2 |
| Cable sheath material | PUR |
| Min. bending radius (dynamic) [mm] | 25.5 |
| Min. bending radius (static) [mm] | 12.75 |
| Weight [kg] | 0.01 |
| Protection class IP (sensor, plugged) | 67 |
| Protection class | III |
| Version with lateral cable outlet | ja |
General notes about the series
SCHUNK gripping modules, rotary and linear modules, as well as robot accessories should be monitored with the suitable sensors from SCHUNK, since everything is adjusted to each other.
Adjustment of sensor and product is characterized by the interplay of the parameter type and strength of the magnet, clearance, wall thickness, and wall material between magnet and sensor, and by alignment, and sensitivity of the sensor.
Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.
Due to the comparatively high accuracy of the sensor, the difference between teaching temperature and work temperature may not exceed 30 K.
Housing material
PA
Material of the cable coating
PUR
Mounting
clamped in the sensor groove, fixed with a socket head screw
Warranty
24 months