arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Selected linear axis
LDT-US-0300

Linear axis configuration

Selected variant
Stroke [mm]
The desired stroke of the linear axis can be entered at this point.

If the linear axis has been designed using the linear axis sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear axis.
Slide position [mm]
Total length of the linear axis [mm]
Mounting strips on the floor side
The unit can be secured either by using T-nuts or mounting strips.


Number of mounting strips
The required number of mounting strips is determined automatically based on the total length of the linear axis.
Pneumatic holding brake
The holding brake holds the slide in a particular position even without energy supply.
The holding brake is pneumatically actuated.
The brake function is activated in unventilated state.
Measuring System
The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
Safety encoder
The encoder systems are certified according to SIL2/PLd.
This means that even demanding applications with high requirements in the area of machine safety can be implemented.
Outlet motor plug
The outlet of the motor connector can be selected depending on the desired application.





The selected side is also adopted in the CAD model.
Drag chain
Suitable drag chains are available as accessories.
These are adapted to the respective effective stroke, supplied incl. mounting material, and if necessary, pre-assembled.

Customized configurable linear axis

Order quantity
LDT-US-0300-010-0270-1-RXXX-000X-XB04-GHXX
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.