arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE plus 100-75

NSE plus 100-75

Clamping Modules

ID 471130

Clamping module standard

Discontinuation information:
  • Replaced by: 1502948
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: 100 x 75 x 62 mm
  • Pull-down force: 4 kN
  • Pull-down force with turbo: 14 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 2.5 kg
Length [mm] 100
Width [mm] 75
Pull-down force [kN] 4
Pull-down force with turbo [kN] 14
Unlocking pressure [bar] 6
Repeat accuracy [mm] < 0.005
Weight [kg] 2.5

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins