KSP plus 160
Pneumatic clamping force block centrically and clamping against fixed jaws
ID 405300
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1409271
- Centric clamping
- Standard stroke
- Standard version
- Dimensions: 160 x 160 x 82,2 mm
- Max. clamping force: 45 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.02 mm
- Max. operating pressure: 9 bar
- Weight: 11 kg
Technical details
Air consumption per double stroke at 6 bar [cm³] | 3900.0 |
---|---|
Max. jaw height [mm] | 60.0 |
Stroke per jaw [mm] | 3.0 |
Clamping force [kN] | 45.0 |
Weight [kg] | 11.0 |
Repeat accuracy of vise [mm] | 0.02 |
Closing/opening time [s] | 0.4 |
Max. pressure [bar] | 9.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual